IESNA:LM-63-2002
[TEST]P940839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15966
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2127.6 1961.9 1810.8 1670.1 1555.3 1506.1 1503.5 1529.4 1598.5 1745.2
1973.9 2241.5 2543.6 2875 3153 3404.1 3637.2 3895.2 4105.8 4332
4610.8 4794.6 4930.1 5104.5 5354.8 5862.3 6621 7576.4 8364.4 8260
6776.3 3633.7 1185.1 503.2 196.8 64.7 0
2127.6 1973.9 1823.8 1681.3 1566.6 1509.6 1510.5 1534.6 1602.8 1747.8
1972.2 2228.6 2531.5 2867.3 3146.1 3400.7 3628.5 3872.8 4092.9 4319.9
4593.5 4805 4950.8 5075.1 5334 5810.5 6532.1 7488.4 8331.6 8240.2
6904.9 3837.4 1362.9 523.9 220.1 78.5 0
2127.6 1979.1 1835 1698.6 1584.7 1519.9 1511.3 1526.8 1579.5 1690.8
1881.6 2137.9 2434 2750.7 3049.4 3317.8 3542.2 3747.6 3964.3 4211.1
4485.6 4781.7 5023.3 5210.6 5439.3 5826.9 6449.2 7386.5 8453.3 8881.4
7898.4 5127.8 2043.9 913.2 403.1 144.1 0
2127.6 1976.5 1845.3 1717.6 1606.3 1541.5 1522.5 1533.8 1570 1652
1806.5 2025.7 2287.3 2572.9 2866.4 3173.7 3466.3 3712.3 3943.6 4196.5
4503.7 4811 5090.6 5341.8 5633.5 5998.6 6568.3 7498.7 8915.1 10309
10284 7592.8 3865.9 1825.5 844.1 289.1 0
2127.6 1989.5 1870.4 1759.9 1658.9 1587.3 1560.5 1565.7 1593.3 1653.7
1763.3 1931.7 2156.9 2398.6 2653.2 2953.6 3303.1 3668.2 3991 4325.1
4647.9 5007.8 5387.6 5748.3 6152.3 6661.5 7378.8 8435.2 10122.6 12249.3
13013.2 10158.9 6601.1 3387.7 1467.3 456.6 0
2127.6 1987.8 1878.1 1767.7 1668.4 1593.3 1563.1 1570 1596.8 1655.5
1753.8 1917.8 2134.5 2372.7 2621.3 2914.7 3267.8 3638.9 3979 4328.5
4660.8 5019.9 5399.6 5780.3 6203.2 6728.8 7445.2 8487.9 10124.3 12203.6
13007.1 10311.6 6572.6 3335.1 1435.4 440.2 0
2127.6 2005.9 1906.6 1815.1 1728.8 1659.8 1624.4 1618.3 1644.2 1696.9
1781.5 1911.8 2077.5 2276.9 2523.7 2805.1 3171.1 3581.1 4029 4505.5
4984.5 5455.7 5900.3 6332.7 6790.1 7306.3 7888.9 8607.8 9529.6 10402.3
9868 6937.7 2973.4 946.8 341.8 83.7 0
2127.6 2028.3 1949.8 1882.5 1818.6 1762.5 1726.2 1709 1720.2 1765.9
1840.2 1936.8 2064.6 2242.4 2484.9 2792.2 3159.9 3582.8 4042 4509.8
4955.1 5380.7 5785.5 6175.6 6526.9 6833.3 7074.1 7209.6 7097.4 6248.1
3972.1 1389.6 545.5 313.3 155.4 53.5 0
2127.6 2059.4 2006.7 1961.9 1922.2 1883.3 1859.1 1851.4 1859.1 1889.4
1940.3 2012.8 2120.7 2286.4 2507.3 2787.9 3127.1 3510.3 3901.3 4282.8
4634.1 4981.9 5270.2 5525.7 5713 5806.2 5771.6 5499.8 4754.9 3203
1324.9 568.8 389.3 273.6 175.2 76 0
2127.6 2089.6 2064.6 2046.4 2029.2 2016.2 2013.6 2024.9 2048.2 2090.5
2146.6 2220.8 2321.8 2474.5 2670.5 2928.5 3246.2 3604.4 3979.8 4369.9
4766.1 5157.1 5519.6 5832.1 6079.8 6176.4 5989.2 5267.6 3734.7 1684.8
698.3 447.1 316.8 216.6 141.6 64.7 0
2127.6 2133.6 2137.1 2146.6 2156.9 2172.5 2195.8 2235.5 2289.8 2358.9
2447.8 2556.5 2707.6 2918.2 3193.5 3527.5 3905.6 4306.1 4722.1 5139
5552.4 5958.1 6339.6 6601.1 6652 6379.3 5655.1 4375.1 2531.5 948.6
490.2 339.2 234.8 145 86.3 31.1 0
2127.6 2145.7 2161.2 2187.1 2209.6 2236.3 2272.6 2316.6 2377.9 2452.1
2541 2656.7 2809.4 3010.5 3253.9 3537.9 3849.5 4175.7 4514.1 4845.5
5162.3 5476.5 5743.2 5895.1 5829.5 5467.8 4739.4 3614.7 2060.3 781.1
416.9 284 196.8 118.2 64.7 18.1 0
2127.6 2159.5 2191.4 2226 2263.9 2296.7 2341.6 2392.6 2446.1 2517.7
2597.1 2686.9 2803.4 2949.3 3119.3 3310 3518.1 3732.1 3951.3 4158.5
4352.7 4509.8 4590.9 4525.3 4259.5 3752.8 3052.8 2211.3 1255.8 576.6
351.3 248.6 176.1 114.8 68.2 23.3 0
2127.6 2175.9 2232 2289.8 2339.9 2378.7 2421 2453.8 2478.9 2503
2520.3 2533.2 2545.3 2551.4 2541.9 2499.6 2421.9 2327.8 2235.5 2100
1878.1 1594.2 1320.6 1092.7 906.3 758.7 643.9 554.1 478.2 413.4
347.8 290.9 236.5 176.9 113.1 41.4 0
2127.6 2200.1 2271.7 2341.6 2389.1 2420.2 2436.6 2442.6 2429.7 2407.2
2374.4 2326.1 2247.6 2145.7 2018 1876.4 1738.3 1606.3 1475.9 1344.7
1211.8 1091 987.4 885.6 796.7 719 654.2 598.1 543.8 489.4
425.5 364.2 293.5 219.2 128.6 50.9 0
2127.6 2220.8 2310.6 2374.4 2414.1 2427.1 2419.3 2405.5 2373.6 2327.8
2252.7 2135.3 2000.7 1872.1 1772.8 1690.8 1599.4 1494.1 1386.2 1285.2
1203.2 1159.2 1095.3 1007.3 923.5 847.6 770.8 695.7 629.2 565.3
492 411.7 318.5 225.3 131.2 63 0
2127.6 2238.1 2333.9 2393.4 2415 2408.1 2395.1 2365.8 2313.1 2231.2
2122.4 2006.7 1902.3 1810.8 1723.6 1638.2 1547.6 1451.8 1368 1305
1286 1280.9 1236.8 1164.3 1085.8 1005.5 908.9 813.9 725.9 651.7
579.1 498.9 419.5 323.7 226.1 117.4 0
2127.6 2256.2 2354.6 2407.2 2411.5 2393.4 2370.1 2325.2 2244.1 2144.8
2055.9 1982.6 1904 1812.5 1710.7 1610.6 1506.1 1407.7 1317.1 1265.3
1248.1 1225.6 1198.9 1153.1 1073.7 994.3 925.3 861.4 812.2 757.8
689.6 617.1 538.6 446.2 349.6 208 0
2127.6 2267.4 2364.9 2403.8 2399.5 2372.7 2336.5 2274.3 2182 2099.1
2041.3 1985.2 1915.3 1824.6 1714.1 1587.3 1462.1 1343.9 1240.3 1194.6
1146.2 1113.4 1074.6 991.7 909.7 846.7 794.1 756.1 725.9 678.4
631.8 561 481.6 403.9 312.4 185.6 0
2127.6 2271.7 2374.4 2407.2 2393.4 2364.9 2319.2 2238.9 2149.2 2082.7
2033.5 1982.6 1917 1833.3 1716.7 1573.5 1415.5 1274 1164.3 1110
1049.5 995.2 918.4 826.9 757 703.4 661.1 625.8 587.8 543.8
511 442.8 360.8 295.2 227 113.9 0
2127.6 2284.7 2381.3 2409 2394.3 2361.5 2305.4 2224.2 2134.5 2072.3
2025.7 1969.6 1908.3 1818.6 1702.9 1560.5 1398.2 1238.6 1119.5 1039.2
958.9 900.2 817.4 749.2 683.6 632.7 592.1 560.2 533.4 503.2
531.7 441.1 336.6 257.2 190.7 79.4 0
2127.6 2283.8 2383.1 2411.5 2396 2359.8 2309.7 2225.1 2132.8 2074.1
2025.7 1972.2 1912.7 1825.5 1712.4 1569.1 1406 1242.9 1116 1031.4
951.2 889.9 808.7 738.8 673.2 621.4 580.9 549.8 526.5 496.3
548.9 406.5 321.9 258.9 192.5 79.4 0
